Publish your products
42524USA AXOR Drain Finish set shower drain 1200
42524USA AXOR Drain Finish set shower drain 1200
42524USA AXOR Drain Finish set shower drain 1200
    AXOR

    42524USA AXOR Drain Finish set shower drain 1200

    AXOR Drain Finish set shower drain 1200
    Specification
    • Surfaces:

      - 42524001 Chrome

      - 42524671 Matt Black

      - 42524341 Brushed Black Chrome

      - 42524251 Brushed Gold Optic

      - 42524701 Matt White

      - 42524801 Stainless Steel

      - 42524821 Brushed Nickel

      Specification:

      • consists of: design grate, installation set
      • mounting type: free in the floor
      • easy to clean surface
      • installation set height adjustable by 7-18 mm tile thickness
      • tile thickness: up to 18 mm
      • suitable for any type of tile
      • up to 53 l/min drainage capacity
      • where to use: new construction, renovation
      • grate removal tool allows easy removal of the finish set
      • no visible silicone joint
      • with integrated slope
      • grate material: Stainless Steel 304 (1.4301)
      • suitable for primary drainage
      • suitable for clamp drain or no hub sleeve installation (parts need to be ordered separately)
    Technical specification
    • Unique ref.42524USA
    • Product familyFinish set shower drains
    • Product groupAXOR Drain
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    • Height (inches)2.5
    • Width (inches)2.83
    • Depth (inches)47.25
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)5.39
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States