Publish your products
AXOR Universal Rectangular Towel hook
AXOR

AXOR Universal Rectangular Towel hook

AXOR Universal Rectangular Towel hook
Specification
  • Surfaces: - 42611007 Chrome - 42611347 Brushed Black Chrome - 42611677 Matt Black - 42611997 Polished Gold Optic Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • diameter drill hole: 6 mm
Technical specification
  • Unique ref.42611CHN
  • Product familyAXOR Universal Rectangular
  • Product groupHooks
  • TypeObject (single object)
  • Date of publishing2022-09-28
  • Edition number1
  • Height (mm)25
  • Width (mm)25
  • Depth (mm)50
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)296
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code01 52 19
  • CSI MasterFormat 2014 TitleSanitary Facilities
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China