Publish your products
42873CHN AXOR Universal Circular Tissue box
42873CHN AXOR Universal Circular Tissue box
    AXOR

    42873CHN AXOR Universal Circular Tissue box

    AXOR Universal Circular Tissue box
    Specification
    • Surfaces: - 42873007 Chrome - 42873677 Matt Black - 42873707 Matt White - 42873347 Brushed Black Chrome - 42873997 Polished Gold Optic Specification: • wall-mounted • screw fastening • material: metal, plastic • with mounting material • concealed fastening • drilling distance 200 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42873CHN
    • Product familyAXOR Universal Circular
    • Product groupCosmetic boxes
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)145
    • Width (mm)265
    • Depth (mm)68
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • ETIM CodeEC012353
    • ETIM NameAccessories bathroom accessories
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_70_22_29
    • Uniclass 2015 DescriptionFacial tissue dispensers
    • OmniClass Number23-21 43 15 13
    • OmniClass TitleBathroom Tissue Dispensers
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Asia
    China