Publish your products
42873XXX AXOR Universal Circular Tissue box
42873XXX AXOR Universal Circular Tissue box
    AXOR

    42873XXX AXOR Universal Circular Tissue box

    AXOR Universal Circular Tissue box
    Specification
    • Surfaces: - 42873000 Chrome - 42873670 Matt Black - 42873700 Matt White - 42873950 Brushed Brass - 42873990 Polished Gold Optic - 42873250 Brushed Gold Optic - 42873140 Brushed Bronze - 42873300 Polished Red Gold - 42873310 Brushed Red Gold - 42873820 Brushed Nickel - 42873800 Stainless Steel Optic - 42873330 Polished Black Chrome - 42873340 Brushed Black Chrome - 42873020 Polished Chrome - 42873260 Brushed Chrome - 42873830 Polished Nickel - 42873130 Polished Bronze - 42873930 Polished Brass Specification: • wall-mounted • screw fastening • material: metal, plastic • with mounting material • concealed fastening • drilling distance 200 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42873XXX
    • Product familyAXOR Universal Circular
    • Product groupCosmetic boxes
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)145
    • Width (mm)265
    • Depth (mm)68
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • ETIM CodeEC012353
    • ETIM NameAccessories bathroom accessories
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_70_22_29
    • Uniclass 2015 DescriptionFacial tissue dispensers
    • OmniClass Number23-21 43 15 13
    • OmniClass TitleBathroom Tissue Dispensers
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City