Publish your products
48483USA AXOR One Overhead shower 280 2jet 2.5 GPM with ceiling connection
48483USA AXOR One Overhead shower 280 2jet 2.5 GPM with ceiling connection
    AXOR

    48483USA AXOR One Overhead shower 280 2jet 2.5 GPM with ceiling connection

    AXOR One Overhead shower 280 2jet 2.5 GPM with ceiling connection
    Specification
    • Surfaces:

      - 48483701 Matt White

      - 48483001 Chrome

      - 48483141 Brushed Bronze

      - 48483671 Matt Black

      - 48483341 Brushed Black Chrome

      - 48483251 Brushed Gold Optic

      - 48483821 Brushed Nickel

      Specification:

      • consists of: overhead shower, ceiling connector

      • shower head size: 280 mm

      • spray type: PowderRain, Rain

      • material spray disc: metal

      • brass ceilling connector

      • ceiling connection length: 120 mm

      • maximum flow rate at 3 bar: 9,5 l/min

      • overhead shower removable for cleaning

      • installation: ceiling

      • connection thread G ½

      • connection dimension: DN15

      • not suitable for continuous flow water heaters

      • not included: basic set

    Technical specification
    • Unique ref.48483USA
    • Product familyAXOR One
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)5.75
    • Width (inches)11.1
    • Depth (inches)11.1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)9.27
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States