Publish your products
49700CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions
49700CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions
    AXOR

    49700CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions

    AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions
    Specification
    • Surfaces: - 49700007 Chrome - 49700147 Brushed Bronze - 49700257 Brushed Gold Optic - 49700307 Polished Red Gold - 49700317 Brushed Red Gold - 49700337 Polished Black Chrome - 49700347 Brushed Black Chrome - 49700677 Matt Black - 49700807 Stainless Steel Optic - 49700827 Brushed Nickel - 49700957 Brushed Brass - 49700997 Polished Gold Optic Specification: • 2 functions • simultaneous utilization of 2 functions • thermostat cartridge • combination of highflow thermostat with shut-off valve and Duo diverter valve for controlling 2 consumers • Safety stop at 40 °C • temperature limitation adjustable • connection dimension: DN20 • connection type: basic set
    Technical specification
    • Unique ref.49700CHN
    • Product familyThermostatic module
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (mm)380
    • Width (mm)120
    • Depth (mm)71
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.35
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China