Unique ref.: | 51313000 |
---|---|
Brand: | AXOR |
Product family: | AXOR |
Product group: | Supplies |
Date of publishing: | 2018-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.axor-design.com/de-de/articledetail--51313000.html |
---|---|
Installation instructions: | https://www.axor-design.com/de-de/articledetail--51313000.html |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.axor-design.com/de-de/articledetail--51313000.html |
Instruction video: | |
GTIN code: | 4059625032282 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/axor/product/51313000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 0.4 |
BIMobject Category: | Plumbing - Pipes |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Plumbing fixtures |
UNSPSC code: | 3018 |
Uniclass 1.4 Code: | L7116 |
Uniclass 1.4 Description: | Pipes and pipework for water supply/distribution |
Uniclass 2.0 Code: | PR-31-75 |
Uniclass 2.0 Description: | Sanitary Accessories |
Uniclass 2015 Code: | Pr_40_20_76 |
Uniclass 2015 Description: | Sanitary accessories |
NBS Reference Code: | 35-65-70-75 |
NBS Reference Description: | Sanitary Accessory Systems |
CSI MasterFormat 2014 Code: | 22 00 00 |
CSI MasterFormat 2014 Title: | Plumbing |
OmniClass Number: | 23-19 31 17 11 |
OmniClass Title: | Bathroom Units |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Angle | 90 deg |
Colour | chrome |
Material | brass |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Angle pipe 90° |
Name | AXOR Angle pipe 90° 51313000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Angle pipe 90° |
Features | - without edge - material: brass - connection dimension G 1 1/4 |
Manufacturer | AXOR |
Material | brass |
Model Number | 51313000 |
Model Reference | 51313000 |
Name | AXOR Angle pipe 90° 51313000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®