Publish your products
ALEXANDRIA WALL GO wall lamp

ALEXANDRIA WALL GO wall lamp

ALEXANDRIA WALL GO wall lamp is a wall lamp from AZzardo that brings a bold architectural silhouette to your interior. Finished in gold, it’s an easy match for contemporary palettes and natural materials. Ideal for the living room or bedroom, it creates a comfortable ambient glow while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Dimensions Wall base length [cm]: 2.2 Wall base width [cm]: 11 Lampshade width [cm]: 17 Wall base height [cm]: 11 Lampshade height [cm]: 17 Product height [cm]: 17 Lampshade length [cm]: 4 Product width [cm]: 17 Product length [cm]: 6.2 Materials and colors Accent color: Transparent Wall base color: Gold Dominant color: Gold Accent Material: Acrylic Dominant material: Aluminum Accent Finish: Glossy Leading Finish: Satin Lampshade color: Transparent Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 8W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 80 Motion sensor: No Beam angle: 30° Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Lumens [lm]: 357 Adjustment: Yes Color temperature [K]: 2958 Packaging Gross weight [kg]: 0.73 Net weight [kg]: 0.64 Box width 1 [cm]: 19.5 Box height 1 [cm]: 19.5 Box depth 1 [cm]: 8.5
Technical specification
  • Unique ref.AZ6559
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted