Publish your products
Crown Fire Extinguisher Cabinet

Crown Fire Extinguisher Cabinet

4.8 out of 5 stars4.8(12 reviews)

The architectural convex, clear plastic "bubble" window is the earmark of the Crown Fire Extinguisher Cabinet. This ultra-practical design delivers 180 degrees of visibility for quick identification of the extinguisher. The Crown's shallow design is also ideal for contemporary structures with limited wall depth.

Features
  • Stylish Bubble Door
  • Acrylic Plexiglass
  • ADA Compliant

Extinguisher sold separately.

Specification
  • Model: BFC-73 Material: Steel, Aluminum, Stainless Steel, Brass Door: Full Bubble with Catch or Full Bubble with Scored Acrylic Insert and Trip Lever Cylinder Lock Mounting: Recessed, Semi-Recessed, Surface or Trimless Size: Determined by the fire extinguisher size and available wall depth Warranty: 5 years Options: Locks, Glazing, Lettering, Fire-Rated, Rolled Radius Frame, Polyester Finish
Technical specification
  • Unique ref.crown-fire-extinguisher-cabinet
  • Product familyFire Extinguishers
  • Product groupFire Safety
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit