Publish your products
E2 - Full-Sized Event Master Processor
E2 - Full-Sized Event Master Processor
E2 - Full-Sized Event Master Processor
E2 - Full-Sized Event Master Processor
E2 - Full-Sized Event Master Processor
    Barco

    E2 - Full-Sized Event Master Processor

    Raising the bar for live screen management, the E2 presentation system provides superior image quality, exceptional input and output density, great expandability and durability. Supporting native 4K input and output, it is the first and only screen management system on the market that can manage a 4K projector blend with refresh rates up to 60Hz. A truly versatile system, it offers eight mixable PGM outputs and four scaled Aux Outputs for full show control with a single box.

    Native 4K input and output
    With native 4K input and output, the E2 provides impressive pixel processing power. Whether native or scaled inputs, two connectors or four, this HDCP-compliant system manages it all. With 28 inputs and 14 outputs (eight PGM, two Multi-viewer and four scaled Aux outputs), the E2 system offers full show control, including eight independent PIP mixers and a dedicated Multiviewer. Thanks to its linkable chassis, it can easily expand beyond these eight outputs without the need for additional external processing and routing to distribute the signals. And as it’s inputs and layers can also be expanded, the E2 will be capable of managing a blended screen with up to 32 4K projectors in the future.

    Simple servicing and control
    The E2 comes with a straightforward cross-platform user interface that provides touchscreen ergonomics. As the presets are stored on the chassis it enables easy control via third-party systems. Multiple users can control the system simultaneously, and the API allows third-party developers to create custom control programs and interfaces. Thanks to its modular design, users can simply add a new input or output card to support future signal interfaces. This modularity also ensures great serviceability, as users can easily swap a specific input or output card in the case of damage, without needing to ship or replace the entire box.

    Designed for life on the road
    Designed for the live event industry, the rugged E2 features a steel chassis that’s able to withstand the challenging conditions of life on the road. What’s more, it offers screen control in a compact form factor of only four rack units, which makes it easy to ship and install. And thanks to its modular cards and dual redundant power supplies, the E2 is extremely reliable and easy to service in the field.

    Layers, layers, layers
    The E2 offers an extremely flexible layer management system. The E2 starts with a pixel perfect, full resolution, unscaled background layer that is the same resolution as the screen destination. As an unscaled mixing background layer it does not use any of the valuable scaling layers. With up to 32 layers available in HD, the E2 can customize the layer configuration to meet the needs of your application. The layers provide either pip or key effects, and can be configured for HD, Dual Link (2560x1600 or 3840x1200 max), or 4K resolutions. Each destination gets dedicated layers, so you know exactly how many resources are available. The layers can also be configured as single layers with cut transitions, or two of the scalers can be combined to create a mixing layer. Each destination can support a combination of mixers, single layers, pips, keys, and various sizes of layers, all to create a single composited image on the screen.
    Specification
    • Video inputs 28 inputs via 8 input cards (Event Master series cards) Up to 8 x 4K inputs - each input card supports up to 4K@60p 8 x SD/HD/3G SDI (6G ready) 8 x HDMI 1.4a (297 Mpix/sec max) 8 x DisplayPort 1.1 (330 Mpix/sec max) 4 x Dual Link DVI (330) Video outputs 14 outputs via 4 output cards (Event Master series cards) Up to 3 x 4K outputs - each output card supports up to 4K@60 p 4 x SD/HD/3G SDI (6G ready) 8 x HDMI 1.4a (297 Mpix/sec max) 2 x HDMI 1.4a for Multiviewer (297 Mpix/sec max) Genlock Analog reference input/loop on BNC connectors; bi-level and blackburst at SD and tri-level at HD S3D Sync: 4x input Din connector, 2x output Din connector Program output 8 program outputs configurable as single screens or tiled/blended widescreens Configurable from 8x 2048X1200@60 max to 2 x 4096x2400@60 max Independent edge blending/feathering control for all four sides Scaled Aux outputs User definable from 4 x 2048x1200@60 to 1 x 4K@60 All outputs can be defined as Aux destinations for a total of 12 Aux outputs Output color correction Mixers Native resolution background mixer per output screen Independent layer transitions or full Preview/Program transition Flexible layer allocation – up to 16 mixable or 32 single scalable PIP/key layers assignable to Program output screens Still stores Up to 100 HD stills available in background, Aux or PIP Layer effects Borders (hard, soft, halo) and drop shadows Color effects Strobe, H&V flip Luma key PIP moves via Keyframes Multiviewer Flexible user-definable layouts Monitor all Inputs and Outputs, including Preview and Aux Two outputs Dedicated hardware same E2 Event Master Processors Expandability Easily expandable for larger display applications via proprietary links Link units to increase available Inputs and Outputs for larger tiled/blended widescreen applications Expansion via simple linking - up to 2 chassis E2 ships with the ability to link 2 chassis for expansion. Linking additional chassis will be available in a future software release. HDCP HDCP compliant Control Event Master screen management software for PC or MAC Ethernet RJ-45, 1000/100/10 Mbps autosense Serviceability Field-Serviceable I/O and processing cards (not hot-swappable) Hot-swappable dual-redundant power supplies Dimensions Height: 17.8 cm (7.0 in) - 4 RU rackmount Width: 43.2 cm (17 in) without chassis handles, 48.3 cm (19 in) with chassis handles attached Depth: 56.9 cm (22.4 in) from front panel to rear panel, 62.2 cm (24.5 in) overall Weight 31 kg / 68 lbs Power Input power: 100-240 VAC 50/60Hz 700W Dual-redundant, hot-swappable power supplies Environmental temperature 0-40° C / 32-104 F Environmental humidity 0-95% non-condensing Warranty 3 years parts and labor
    Technical specification
    • Unique ref.barco-e2
    • Product familyPresentation Switchers
    • Product groupE2
    • TypeObject (single object)
    • Date of publishing2017-10-25
    • Edition number1
    • Height (inches)7
    • Width (inches)19
    • Depth (inches)26
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)70
    Classification
    • BIMobject CategoryElectronics - Communication
    • Uniclass 2015 CodeSs_75_10
    • Uniclass 2015 DescriptionCommunications systems
    • OmniClass Number23-37 25 23 13
    • OmniClass TitleMultimedia Broadcasting Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit