This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

WG3S Step Capacity Series Gas/Electric Wall-Mount Air Conditioner

Unique ref.: bard-1009
Brand: Bard Manufacturing
Product family: Packaged Air Conditioners
Product group: WG*S Series
Date of publishing: 2019-09-29
Edition number: 1
Type: Object (single object)
Download (15)
The Bard Wall-Mount Electric Air Conditioner with gas fired heating is a self contained energy efficient system which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space. This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, portable structures, correctional facilities, retail stores or other commercial applications. Factory or field installed accessories are available to meet specific job requirements.

Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard Manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That’s the Bard difference.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 530

BIMobject Category: HVAC - Air Conditioning
IFC classification: Heat Exchanger
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
Uniclass 2015 Code: Ss_65_80
Uniclass 2015 Description: Air conditioning systems
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 81 19
CSI MasterFormat 2014 Title: Self-Contained Air-Conditioners
OmniClass Number: 23-33 39 17
OmniClass Title: Packaged Air Conditioners
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Air Flow 800 CFM — 1600 CFM
Cabinet Material Painted Cabinet
Coil Type Aluminum Fin Copper Tube
Compressor Type Scroll Step Capacity
Cooling Capacity 35000 BTUh — 56500 BTUh
Efficiency Rating IPLV
Energy Efficiency Rating 14.6 — 15.6
Frequency 60 Hz
Heating Capacity 50000 BTU/lb — 125000 BTU/lb
Heating Input Gas
Heating Options Natural Gas or Propane
Maximum CFM 0.5 CFM
Model WG3S2-A ; WG3S2-B ; WG3S2-C ; WG4S2-A ; WG4S2-B ; WG4S2-C ; WG5S2-A ; WG5S2-B ; WG5S2-C
Nominal Cooling Capcity 3.0 ; 4.0 ; 5.0
Number Of Compressors 1
Operating Weight 585 kg — 755 kg
Refrigerant Type R-410A
Unit Power 230/208-1-60 ; 230/208-3-60 ; 460-3-60

Bard Manufacturing

Properties

Name Value
Voltage-Phase-Hertz 208/230-1-60 | 208/230-3-60 | 460-3-60
Nominal Heating Capacity 45000 Btuh - 125000 Btuh Input
Nominal Airflow - CFM 800 CFM - 1300 CFM
Performance Verification AHR-390
Compliant Vent Option Commercial Room Ventilator (CRV) | Energy Recovery Ventilator (ERV)
Indoor Blower Motor ECM Variable Speed
Application Gas/Electric
Warranty Limited 5 year Parts / 5 Year Compressor - Limitations may apply
Cabinet Finish - Standard Painted Steel: Beige | Buckeye Gray
Compressor Step Capacity 2 Stage Copeland Scroll
IPLV Efficiency Up to 15.6
AFUE Efficiency Up to 82.0
Configuration and Location Vertical Exterior Wall-Mount
Cabinet Finish - Optional White | Desert Brown | Dark Bronze
ISO 9001 2008 Yes
Manufactured In USA Yes

BIMobject®