We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HR36 / HR58 Series FUSION-TEC Wall Mount Air Conditioners

Unique ref.: HR-FUSION-TEC-wall-mount-air-conditioners-36-58
Brand: Bard Manufacturing
Product family: Packaged Air Conditioners
Product group: Wall Mount Air Conditioner
Width (inches): 44
Height (inches): 76
Depth (inches): 29.8
Date of publishing: 2019-10-10
Edition number: 1
Type: Object (single object)
Download (7)

The FUSION-TECTM has been designed specifically to optimize Free Direct Ambient Cooling (DAC) opportunities. By implementing a counterflow design, productive outdoor air for free cooling is brought into the system from the lower portion of the chassis. The heat in the shelter is exhausted out of the top of the chassis which completely eliminates any possibility of recirculating hot exhaust into the cool air entryway. When outdoor air is not
productive for free cooling, the FUSION-TEC system has a fully flexible mechanical cooling operation that operates at an IPLV of up to 17.0, and also surpasses the D.O.E.'s future 11.0 EER efficiency requirements.



 

 

 

 

 

 

 

 

 

 

 

Balanced Climate;  Bard Wall-Mount:  Active Hot Gas Dehumidification;  Energy Recovery Ventilator;  SPVU;  62.1;  ARI 390-2003;  ETL US & Canada;  60hz;  50hz

  • Up to 17.0 IPLV
  • 3.0 to 5.0 ton cooling capacity
  • Reverse Air Flow Path
  • Single and three phase power options
  • Copeland scroll compressor
  • Multi speed indoor blower motor
  • R-410A green refrigerant
  • Balance Climate
  • Natural fiber non-fiberglass insulation
  • Brushless DC blower motor
  • Enclosed condenser fan motor
  • Hydrophilic aluminum finned evaporator coil
  • Factory installed electric heat
  • Factory installed ventilation options
  • AHRI-390 Certified
  • ETL Listed (US and Canada)


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Conditioning
IFC classification: Heat Exchanger
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
Uniclass 2015 Code: Ss_65_80
Uniclass 2015 Description: Air conditioning systems
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 81 19
CSI MasterFormat 2014 Title: Self-Contained Air-Conditioners
OmniClass Number: 23-33 39 17
OmniClass Title: Packaged Air Conditioners
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Air Flow 900 CFM — 1800 CFM
Cabinet Material Painted Steel
Coil Type Aluminum Fin Copper Tube
Cooling Capacity 25400 BTUh — 58000 BTUh
Efficiency Rating IPLV
Energy Efficiency Rating 11.3 — 17
Frequency 60 Hz
Heating Options Electric Heaters
Model HR36BPA ; HR36BPB ; HR58BPA ; HR58BPB
Nominal Cooling Capcity 3.0 ; 5.0
Number Of Compressors 1
Refrigerant Type R-410A
Unit Power 230/208-1-60 ; 230/208-3-60

BIMobject®