Publish your products
IB50-C - Ambient - Industrial Belt Drive 50 Air Curtain

IB50-C - Ambient - Industrial Belt Drive 50 Air Curtain

FEATURES

For mounting heights up to 50′ (environmental separation) and 46′ (insect control).

The Berner Industrial Belt Drive 50 Air Curtain has a durable, all welded construction with gray powder-coated aluminized steel exterior and removable lower section for simplified access to internal components.

Used to save energy and keep temperatures stable and flying insects out when the doors are open.

  • Recommended for steel mills, coal plants, mining, airport hangers, and aircraft manufacturing
  • Engineered to perform and built to last
  • Simple to install, operate, and maintain
  • Made in U.S.A.

Berner is a UL Listed panel shop, authorized to build UL listed Motor Control Panels.

Specification
  • AMBIENT

    • 39″ high x 30″ deep
    • Single-speed T.E.F.C. motor — belt drive
    • Gray powder-coated exterior (Optional: Custom Color (RAL colors 1000 to 9023 only) or Stainless Steel)
    • Split cabinet construction for fan assembly removal
    • Removable access panels
    • Top mounting only
    • High-efficiency Pro-V Nozzle
    • Motor location top right (optional: top left, front left or front right)
Technical specification
  • Unique ref.berner-ib50-c-ambient-air-curtain
  • Product familyAir Curtains
  • Product groupCommercial Air Curtains
  • TypeObject (single object)
  • Date of publishing2023-02-12
  • Edition number1
  • Height (inches)39
  • Depth (inches)30
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Curtains
  • IFC classificationAir Terminal
  • ETIM CodeEC011749
  • ETIM NameGas fired air curtain
  • UNSPSC nameHeating and ventilation and air circulation
  • UNSPSC code4010
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11
  • OmniClass TitleAir Curtains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit