Publish your products
BETAFENCE UpGrade Pinnacle
Betafence

BETAFENCE UpGrade Pinnacle

UPGRADE
Aesthetic Rackable Fence System

The innovative design of UpGrade provides unrivaled stability, with formed pickets inside the industry’s strongest rails. This means no breakable welded tabs, and fencing made to stand the test of time.

 - Flexible and efficient installation
 - Aesthetic protection
 - Superior anti-corrosion coating
 - Reliable design

COMPLETE RANGE

Available for commercial and industrial installations in four picket styles:

 - Pinnacle (press point)
 - Summit (flat top picket)
 - Defender (security arch)
 - Landmark (rail top)

PANELS

UpGrade® panels are manufactured utilizing a unique internal mechanical picket to rail construction. This “patented design” eliminates picket rattle or removal found in other products. This unique design allows the panels to rack to follow changes in grade.

POSTS

Panels are attached with high-strength steel brackets to galvanized and powder-coated square tubular steel posts.

BRACKET OPTIONS

Panels are attached with high-strength steel brackets to galvanized and powder-coated square tubular steel posts.

GATES

Swing, slide and cantilever gates are available for the UpGrade Fence System.

SUPERIOR COATING

UpGrade panels and gates feature a unique Architectural Grade Powder Coat. This coating, used exclusively by Betafence USA, is super-durable and environmentally sound. This powder coating provides three times the U.V. protection and 50% greater salt spray resistance than other standard coatings – including E-Coat.

WARRANTY

UpGrade is backed by our 20-year Manufacturer’s Warranty.

Technical specification
  • Unique ref.upgrade-pinnacle
  • Product familyMetal Fence Panel
  • Product groupUpGrade
  • TypeObject (single object)
  • Date of publishing2021-08-13
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

North America
United States