Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th/products/67063216-934a-4ff7-88a4-29e7b6fa5606
Home
Categories
Kitchen
Kitchen Cabinets
Bimobject TH Kitchen
Unavailable in United States
BIMobject TH
Follow
Archived
Bimobject TH Kitchen
Bimobject TH Kitchen
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
Bimobject-TH_Kitchen
Product family
Kitchen
Product group
Kitchen Cabinets
Type
Object (single object)
Date of publishing
2021-07-23
Edition number
1
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
Similar products
Wolf Home Products
Base Cabinet - Single Door - 24" Deep
4.0
(
9
)
Download
Wolf Home Products
Base Cabinet - Single Door, One Drawer - 24" Deep
Download
Wolf Home Products
Wall Cabinet with Doors Prepped for Glass - Single - 12" Deep
Download
Wolf Home Products
Utility Cabinet - ADA - 24" Deep
Download
Wolf Home Products
Base Cabinet - Microwave - 24" Deep
4.7
(
6
)
Download
Wolf Home Products
Wall Cabinet - 18" High - 12" Deep
Download