1/4" - 1 1/2", FF, FULL-PORT
Suitable for all gas domestic systems. Full bore ball valve with BSPT threaded connection Female/Female and/or Male/Female ISO7/1. Available with steel lever or aluminum T-handle.
S84 BSPT BRASS BALL VALVE (yellow lever)
S84B50 1/4"
S84C50 3/8”
S84D50 1/2"
S84E50 3/4"
S84F50 1"
S84G50 1 1/4"
S84H50 1 1/2"
S84I50 2"
S84L50 2 1/2”
S84M50 3”
S84N50 4”
S84 BSPT BRASS BALL VALVE (yellow t-handle)
S84B56 1/4"
S84C56 3/8”
S84D56 1/2"
S84E56 3/4"
S84F56 1"
S84G56 1 1/4"
S84H56 1 1/2"
S84 BSPT BRASS BALL VALVE (yellow stubby handle)
S84DT5Y 1/2"
S84FT5Y 1"
S84GT5Y 1 1/4"
S84HT5Y 1 1/2"
S84 BSPT BRASS BALL VALVE (AISI430 stainless steel yellow lever)
S84B53 1/4"
S84C53 3/8”
S84D53 1/2"
S84E53 3/4"
S84F53 1"
S84G53 1 1/4"
S84H53 1 1/2"
S84I53 2"
S84 BSPT BRASS BALL VALVE (lockable handle)
S84B59 1/4"
S84C59 3/8”
S84D59 1/2"
S84E59 3/4"
S84F59 1"
S84G59 1 1/4"
S84H59 1 1/2"
S84I59 2"
S84L59 2 1/2”
S84M59 3”
S84N59 4”
Region availability
| Asia | Europe | Oceania | South America | Africa | North America |
|---|---|---|---|---|---|
Armenia | Austria | Australia | Brazil | Egypt | Guatemala |
Azerbaijan | Belgium | New Zealand | Chile | Ghana | Mexico |
Bahrain | Bosnia and Herzegovina | Ecuador | Mauritius | Panama | |
Bangladesh | Bulgaria | Peru | Morocco | Trinidad and Tobago | |
Cambodia | Croatia | Uruguay | Nigeria | United States | |
China | Cyprus | Reunion | |||
Hong Kong | Czech Republic | South Africa | |||
India | Denmark | ||||
Indonesia | Estonia | ||||
Iran | Finland | ||||
Iraq | France | ||||
Israel | Germany | ||||
Japan | Greece | ||||
Jordan | Hungary | ||||
Kazakhstan | Iceland | ||||
Kuwait | Italy | ||||
Lebanon | Latvia | ||||
Malaysia | Lithuania | ||||
Mongolia | Luxembourg | ||||
Pakistan | Malta | ||||
Philippines | Moldova | ||||
Qatar | Netherlands | ||||
Saudi Arabia | Norway | ||||
Singapore | Poland | ||||
South Korea | Portugal | ||||
Sri Lanka | Romania | ||||
Syria | Russia | ||||
Taiwan | Slovakia | ||||
Thailand | Slovenia | ||||
Türkiye | Spain | ||||
United Arab Emirates | Sweden | ||||
Vietnam | Switzerland | ||||
Ukraine | |||||
United Kingdom |