This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Access control card readers

Unique ref.: access_control_card_readers
Brand: Bosch Security and Safety Systems
Product family: Access control
Product group: Access control readers
Date of publishing: 2018-06-22
Edition number: 1
Type: Object (single object)
Download (2)

This is just one product of this category for which we offer BIM data. 

All current products with BIM information can be found on our Bosch BIM website: 

 https://www.boschsecurity.com/xc/en/support/bim/ 

-----------------------------------------------------------------------------------------------------------------------------------------------------------------

The family includes a nuber of card readers:

ARD-AYBS6280 Card reader, MIFARE EV1: Proximity reader supporting data record of Bosch coded MIFARE classic and DESFire EV1 cards and keyfobs and CSN of ISO14443A credentials, providing RS485/OSDP and 26 Bit Wiegand interface on same device, IP65 rated for indoor and outdoor use, wall or mullion mount.
--------------------------------------------------------------------------
ARD-AYBS6380 Card reader with keypad, MIFARE EV1: Proximity reader supporting data record of Bosch coded MIFARE classic and DESFire EV1 cards and keyfobs and CSN of ISO14443A credentials, providing RS485/OSDP and 26 Bit Wiegand interface on same device, IP65 rated for indoor and outdoor use, wall or mullion mount, 2x6 keypad.
----------------------------------------------------------------------------
ARD-SER10-WI Card reader, iCLASS, Wiegand: iCLASS/MIFARE reader, mini-mullion size, suited for mullion-mounted door installations, U.S. single-gang J-box or any flat surface, pigtail, 4.8 x 10.3 x 2.3 cm, 113g net
-----------------------------------------------------------------------------
ARD-SER15-RO Card reader, OSDP: iCLASS/MIFARE reader, mini-mullion size, suited for mullion-mounted door installations, U.S. single-gang J-box or any flat surface, terminal strip, 4.8 x 15.3 x 2.3 cm, 120 g net
-----------------------------------------------------------------------------
ARD-SER40-RO Card reader, OSDP: iCLASS/MIFARE reader, wall switch size, designed to mount and cover single gang switch boxes primarily used in the Americas, includes a slotted mounting plate for European and Asian spacing, terminal strip, 8.4 x 12.2 x 2.4 cm, 215 g net
----------------------------------------------------------------------------------
ARD-SER40-WI Card reader, iCLASS, Wiegand: iCLASS/MIFARE reader, wall switch size, designed to mount and cover single gang switch boxes primarily used in the Americas, includes a slotted mounting plate for European and Asian back box spacing, pigtail, 8.4 x 12.2 x 2.4 cm, 220g net
--------------------------------------------------------------------------------------------
ARD-SERK40-RO Card reader with keypad, OSDP: iCLASS/MIFARE reader, wall switch size, designed to mount and cover single gang switch boxes primarily used in the Americas, slotted mounting plate for European and Asian spacing, terminal strip, keypad (4x3), 8.5 x 12.2 x 2.8 cm, 226 g net
----------------------------------------------------------------------------------------------
ARD-SERK40-W1 Card reader with keypad, iCLASS, Wiegand: iCLASS/MIFARE reader, wall switch size, designed to mount and cover single gang switch boxes primarily used in the Americas, slotted mounting plate for European and Asian back box spacing, pigtail, keypad (4x3), 8.5 x 12.2 x 2.8 cm, 256g net

ARD-AYBS6280 and ARD-AYBS6380:

Input voltage: 8.5 V to 16 Vdc – max. 18 Vdc
Current draw: 65 mA @ 12 Vdc, Max.: 130 mA @ 12 Vdc
Tamper output: Open collector, active low, 32 mA max sink current. Optical Technology
Wiegand D0 output: 5 V (TTL)
Wiegand D1 output: 5 V (TTL)
Green LED control input: Active low
Red LED control input: Active low
Buzzer control input: Active low
RS485: OSDP protocol
Wiegand IF: D0/D1 Wiegand protocol
Usage: Indoor and outdoor
Operating temperature: -25 °C to 65 °C (-13 °F to 150 °F)
Operating humidity: 0 to 95% (Non-condensing)
Degree of protection: IP65
UV-light resistant: Yes
Read range ISO cards: > 3 cm (1.18 in.)
Read range key fob: > 2 cm (0.78 in.)
Supported cards: MIFARE 13.56 MHz ISO 14443 Type A
Dimensions (H x W x D): 137 mm x 44 mm x 27.5 mm (5.39 in. x 1.73 in. x 1.08 in.)
Weight: Approx. 220 g (0.5 lb)
_______________________________________________________________________________________
ARD-SER10-WI, ARD-SER40-WI and ARD-SERK40-W1:

Operating Voltage: 5 to 16 VDC (12 VDC for RS 485)
Input Draw: 60 to 220 mA (peak), 16V (see manual for details)
Degree of protection: IP 55
Operating temperature: - 35 °C to 65 °C (-31 °F to 150 °F)
Operating Humidity: 5 to 95%, no condensation water
Housing Material: Polycarbonate (UL 94)
Color: Black
Display: Mulitcolored RGB LED bar
Panel connection: Wiegand, pigtail
Card compatibility: iCLASS, MIFARE classic serial number, MIFARE DESFire EV1 serial number (32 bit standard, 56 bit optional)
Operating frequency: 13.56 MHz

Read range ARD-SER10-WI:
7.6 cm (iCLASS SE card)
7.6 cm (MIFARE DESFire EV1 card)
5.8 cm (MIFARE Classic card)
3.3 cm (iCLASS SE key fob)
1.3 cm (MIFARE Classic key fob)

Read range ARD-SER40-WI:
11.4 cm (iCLASS SE card)
11.4 cm (MIFARE DESFire EV1 card)
8.9 cm (MIFARE Classic card)
4.6 cm (iCLASS SE key fob)
3.8 cm (MIFARE Classic key fob)

Read range ARD-SERK40-W1:
12.7 cm (iCLASS SE card)
12.7 cm (MIFARE DESFire EV1 card)
11.4 cm (MIFARE Classic card)
4.6 cm (iCLASS SE key fob)
3.8 cm (MIFARE Classic key fob)
_________________________________________________________________
ARD-SER15-RO, ARD-SER40-RO and ARD-SERK40-RO:

Operating Voltage: 5 to 16 VDC
Current Draw: 60 to 220 mA (peak), 16V (see manual for details)
Degree od protection: IP 55 (IP 65 with optional gasket)
Operating temperature: - 25 °C to 65 °C (-15 °F to 150 °F)
Operating Humidity: 5 to 95%, no condensation water
Housing Material: Polycarbonate (UL 94)
Color: Black
Display: Mulitcolored RGB LED bar
Panel connection: Terminal strip
Card compatibility: iCLASS, Bosch coded MIFARE classic, Bosch coded MIFARE DESFire EV1. When using configuration card: MIFARE classic serial number, MIFARE DESFire EV1 serial number (32 bit standard, 56 bit optional)
Operating freqeuncy: 13.56 MHz


Read range ARD-SER15-RO:
9 cm (iCLASS card)
6 cm (MIFARE DESFire EV1 card)
6 cm (MIFARE Classic card)
4 cm (iCLASS key fob)
3 cm (MIFARE Classic key fob)


Read range ARD-SER40-RO:
13 cm (iCLASS card)
8 cm (MIFARE DESFire EV1 card)
1 cm (MIFARE Classic card)
7 cm (iCLASS key fob)
5 cm (MIFARE Classic key fob)


Read range ARD-SERK40-RO:
14 cm (iCLASS card)
5 cm (MIFARE DESFire EV1 card)
13 cm (MIFARE Classic card)
8 cm (iCLASS key fob)
5 cm (MIFARE Classic key fob)


Material main: Polycarbonate
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Security, Cameras & Accessories
Uniclass 1.4 Code: L7621
Uniclass 1.4 Description: Access controls
Uniclass 2.0 Code: PR-16-01
Uniclass 2.0 Description: Access Readers And Cards
NBS Reference Code: 16-01
NBS Reference Description: Access Readers And Cards
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®