Unique ref.: | flexidome-ip-7000-vr |
---|---|
Brand: | Bosch Security and Safety Systems |
Product family: | Video systems |
Product group: | IP Cameras |
Height (mm): | 124 |
Depth (mm): | 158 |
Date of publishing: | 2017-03-30 |
Edition number: | 2 |
Type: | Object (single object) |
This is just one product of this category for which we offer BIM data.
All current products with BIM information can be found on our Bosch BIM website:
https://www.boschsecurity.com/xc/en/support/bim/
-------------------------------------------------------------------------------------------------------------------------------------------------------------
The family includes one camera type with a number of products:
FLEXIDOME IP starlight 7000 VR:
- Excellent low-light performance
- Built-in Intelligent Video Analytics to trigger relevant alerts and quickly retrieve data
- Intelligent Dynamic Noise Reduction reduces bandwidth and storage requirements by up to 50%
- Extended Dynamic Range mode to see details in bright and dark areas simultaneously
- Easy to install with auto zoom/focus SR lens, wizard and pre-configured modes
Product url: | http://www.boschsecurity.com |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/boschsecuritysystems/product/flexidome-ip-7000-vr
Material main: | Aluminium |
---|---|
Material secondary: | Polycarbonate |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Security, Cameras & Accessories |
---|---|
UNSPSC name: | Security cameras |
UNSPSC code: | 46171610 |
Uniclass 1.4 Code: | L76261 |
Uniclass 1.4 Description: | Cameras |
Uniclass 2.0 Code: | SS-75-40 |
Uniclass 2.0 Description: | Security Systems |
Uniclass 2015 Code: | Pr_60_75_86 |
Uniclass 2015 Description: | Surveillance cameras, monitors and ancillaries |
NBS Reference Code: | 75-40 |
NBS Reference Description: | Security Systems |
BIMobject®