Publish your products
I00590 Syncro-Neb
I00590 Syncro-Neb
I00590 Syncro-Neb
I00590 Syncro-Neb
I00590 Syncro-Neb
I00590 Syncro-Neb
I00590 Syncro-Neb
I00590 Syncro-Neb
    Bossini
    Archived

    I00590 Syncro-Neb

    Syncro-Neb is a shower panel with rotary control that allows you to select three different jet modes, offering the pleasure of water in its most natural forms: the refreshing caress of rain, a comfortable waterfall jet or fresh twist a of a water spray. The Syncro shower head allows for single supply with ready mixed water that greatly simplifies installation and allows you to use the wall mounts already in place, making it even easier to restore the shower environment.
    Technical specification
    • Unique ref.I00590-Syncro-Neb
    • Product familyShowersets
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2017-06-30
    • Edition number1
    • Height (mm)294
    • Width (mm)200
    • Depth (mm)450
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503