Publish your products
I00591 Syncro-Rain
I00591 Syncro-Rain
I00591 Syncro-Rain
I00591 Syncro-Rain
I00591 Syncro-Rain
I00591 Syncro-Rain
I00591 Syncro-Rain
I00591 Syncro-Rain
    Bossini
    Archived

    I00591 Syncro-Rain

    The shower head Syncro-Rain, an horizontal panel with a manual command which delivers three different sprays. Experience water in its natural form: as a wide rain shower, rain or concentrated in powerful waterfall. The Syncro shower head allows for single supply with ready mixed water that greatly simplifies installation and allows you to use the wall mounts already in place, making it even easier to restore the shower environment.
    Technical specification
    • Unique ref.I00591-Syncro-Rain
    • Product familyShowersets
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2017-06-30
    • Edition number1
    • Height (mm)294
    • Width (mm)200
    • Depth (mm)450
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503