Publish your products
Z031202 Oki 1 Outlet LP
Z031202 Oki 1 Outlet LP
    Bossini
    Archived

    Z031202 Oki 1 Outlet LP

    Concealed Thermostatic shower valve High Flow, 3/4” connections, Vertical /horizontal setting up with 1 outlet (1 stop valve), for single or individual back plate.
    Technical specification
    • Unique ref.Z031202-Oki-1-Outlet-LP
    • Product familyShowersets
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2017-06-30
    • Edition number1
    • Height (mm)218
    • Width (mm)100
    • Depth (mm)50
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit