Publish your products
SPW-C CORE PIR
BP2

SPW-C CORE PIR

Cooling wall panel with visible lock and CORE PIR core - made from polyurethane foam, which has excellent thermal insulation properties and mechanical strength. It is recommended for developments with stringent thermal and strength requirements. Cooling panels are used in the construction of cold storages, food processing facilities, freezers, warehouses and storage facilities for goods such as fruit and vegetables. They can be used in areas with temperatures reaching up to -40°C. Joining the panels together is quick and easy and, thanks to the appropriate lock design, allows a high degree of tightness. The panel is available in a wide range of profiles, heat transfer coefficients and corrosion resistance options. On request, it can be made with special coatings: PVDF, PUR, PVC (P) and PVC (F) - FoodSafe.

Technical specification
  • Unique ref.spw-c-core-pir
  • Product familySANDWICH PANELS
  • Product groupCorePIR
  • TypeBuilding Material
  • Date of publishing2024-09-12
  • Edition number1
Related
  • Material mainPolyisocyanurate PIR
  • Designed inPoland
  • Manufactured inSlovakia
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia