Publish your products
Trapezoidal Sheet T-85R
BP2

Trapezoidal Sheet T-85R

The T-85R trapezoidal sheet is a product offering very favourable performance parameters - as a structural profile with a height of 80 mm, it also provides a large effective coverage width. Its strength allows for increasing the distance between the support points while maintaining the required parameters for transferring the loads required in the design.

Specification
  • Effective width: 1090 mm
    Total width: 1120 mm
    Max recommended sheet length: 14000 mm
    Thickness: 0,70-1,50 mm
    Height profile: 85 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-85r
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Material
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)85
  • Width (mm)1120
  • Depth (mm)1.5
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia