Publish your products
PURITY C1100 Clean Extra | Water Filter
PURITY C1100 Clean Extra | Water Filter
PURITY C1100 Clean Extra | Water Filter
    BRITA

    PURITY C1100 Clean Extra | Water Filter

    The BRITA PURITY C1100 Clean Extra is a premium filtration solution for undercounter dishwashers in bars, restaurants and catering environments where outstanding presentation and top‑tier cleaning results are non‑negotiable. It delivers brilliantly clear glasses, sparkling cutlery and spotless dishes straight from the dishwasher – completely eliminating manual polishing.

    Key Features & Benefits

    • Premium performance for high‑demand environments
      → Ideal for bars, restaurants and catering operations with elevated quality standards – ensures flawless results
    • Brilliant, polishing‑free results
      → Produces sparkling glasses, cutlery and dishes with no streaks or spots – saves time, reduces labour and enhances guest presentation.
    • Protects equipment from scale build‑up
      → Minimises limescale formation – supports reliable operation, reduces breakdowns and extends dishwasher lifespan.
    • Suitable for inlet temperatures up to 60 °C
      → Ensures stable performance in demanding, high‑temperature conditions
    • Cost‑efficient with minimal maintenance effort
      → Boosts operational efficiency – lower service needs, consistent cleaning performance and fewer interruptions.
    • Durable PURITY C platform
      → Built on robust, long‑lasting filtration technology – trusted reliability for daily professional use.
    • Quick‑change cartridge system
      → Allows fast, hygienic replacement – simplifies installation and maintenance, keeps workflows smooth.

    Product Description

    The BRITA PURITY C1100 Clean Extra is engineered for undercounter dishwashers operating in high‑demand hospitality environments. It ensures perfectly clean, streak‑free results that meet elevated presentation standards, making it ideal for bars, restaurants and catering operations. By reducing scale formation and optimising water quality, the system protects dishwashers, enhances reliability and extends equipment lifespan. Designed for water inlet temperatures up to 60 °C. The trusted PURITY C platform ensures long‑lasting performance, while the quick‑change cartridge enables easy, hygienic servicing with minimal downtime.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Dishwashers (undercounter types)

      Operating position:

      • vertical

      Available Size(s):

      • C1100

      Capacity C1100:

      • approx. 3,200 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-c-clean-extra
    • Product familyProfessional Filter
    • Product groupPURITY C
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)557
    • Width (mm)184
    • Depth (mm)184
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.7
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Asia Europe Oceania Africa
    Azerbaijan
    Austria
    Australia
    Egypt
    Georgia
    Belgium
    Morocco
    Hong Kong
    Bulgaria
    South Africa
    Israel
    Czech Republic
    Saudi Arabia
    Denmark
    Türkiye
    Estonia
    United Arab Emirates
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom