Publish your products
PURITY 1200 Steam | Water Filter
PURITY 1200 Steam | Water Filter
PURITY 1200 Steam | Water Filter
PURITY 1200 Steam | Water Filter
PURITY 1200 Steam | Water Filter
PURITY 1200 Steam | Water Filter
PURITY 1200 Steam | Water Filter
    BRITA

    PURITY 1200 Steam | Water Filter

    The BRITA PURITY Steam is designed to optimise water quality for baking ovens and combi steamers, where clean, stable steam is essential for consistent cooking performance. Its three‑stage BRITA filtration technology effectively decarbonises water and reduces taste‑ and aroma‑impairing substances, ensuring optimal steam generation and excellent food results.

    Key Features & Benefits

    • Developed for baking ovens and combi steamers
      → Tailored to professional steam‑based cooking – ensures stable steam quality and consistent performance across a wide range of applications.
    • Three‑stage BRITA decarbonisation technology
      → Effectively reduces carbonate hardness – protects heating elements, steam generators and cooking chambers while improving steam stability.
    • Protects equipment from limescale build‑up
      → Minimises wear, prevents malfunctions and extends equipment lifespan – lowers maintenance needs and cost.
    • Configurable bypass settings
      → Enables adjustment to oven and steamer systems for both boiler‑based and direct‑injection technologies.
    • High flow rate: up to 500 l/h at 1 bar pressure loss
      → Handles peak kitchen demand with ease – supports uninterrupted cooking during busy service hours.

    Product Description

    The BRITA PURITY Steam is a professional water filtration system engineered for baking ovens and combi steamers. Its proven three‑stage BRITA technology decarbonises water and reduces taste‑ and aroma‑impairing substances, helping to deliver clean, consistent steam and excellent cooking, baking and steaming results. With configurable bypass settings, the system can be tailored to different types of steamers and ovens, ensuring optimal water composition for every application. An improved flow rate of up to 500 litres per hour at just 1 bar pressure loss supports smooth, reliable operation even during peak load. The system also provides strong protection against limescale build‑up, extending equipment lifespan and reducing maintenance costs.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Baking Ovens & Combi Steamers

      Operating position:

      • horizontal
      • vertical

      Available Size(s):

      • 450
      • 600
      • 1200

      Capacity 1200:

      • approx. 10,800 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-steam
    • Product familyProfessional Filter
    • Product groupPURITY
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)550
    • Width (mm)288
    • Depth (mm)288
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Asia Europe Africa North America
    Azerbaijan
    Albania
    Egypt
    Montserrat
    China
    Austria
    Morocco
    Georgia
    Belarus
    Sierra Leone
    Hong Kong
    Belgium
    South Africa
    Indonesia
    Bosnia and Herzegovina
    Tunisia
    Israel
    Bulgaria
    Malaysia
    Croatia
    Maldives
    Cyprus
    North Korea
    Czech Republic
    Saudi Arabia
    Denmark
    Singapore
    Estonia
    South Korea
    Finland
    Taiwan
    France
    Türkiye
    Germany
    United Arab Emirates
    Greece
    Guernsey
    Hungary
    Ireland
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom