Publish your products
Red & Blue FxF Lever Ball Valve - 3" 4"
Brymec

Red & Blue FxF Lever Ball Valve - 3" 4"

4.8 out of 5 stars4.8(8 reviews)

Red & Blue FxF Lever Ball Valve - 3" 4"


Lever operated isolating valves with threaded ends for use in steel pipework systems - or with threaded adapters for a variety of pipework systems 

  • Full bore, bi-directional flow
  • WRAS Approved
Specification
  • Pipe Size: 3", 4"

    Body Material: HPb59-T

    Handle Material: Q235 & PVC

    Notes: For further information please contact Brymec Technical Dept.

    Type: Lever Handle Valves

    Maximum Working Pressure: 25 Bar

    Operating Temperature Range: -20 ~ +120 degC

    Valves are manufactured in accordance with EN13828

    Female Thread connections comply with ISO228

    WRAS approved

    Full Bore

Technical specification
  • Unique ref.30726_30727_Lever_Ball_Valve_FxF
  • Product familyVNB - Valves & Brassware
  • Product groupLBV - Lever Ball Valves
  • TypeObject (single object)
  • Date of publishing2019-01-21
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves

Region availability

Europe
Ireland
United Kingdom