Publish your products
1/2" Hose Union Bib Tap 30736
Brymec

1/2" Hose Union Bib Tap 30736

4.8 out of 5 stars4.8(17 reviews)

1/2" Hose Union Bib Tap

  • 1/2" Male Thread
  • WRAS Approved
  • Suitable for domestic or commercial application
  • Hose union outlet with 15.5mm spigot
Specification
  • Notes: For further information please contact Brymec Technical Dept

    Type: Bib Tap

    Field of Application: Water

    Maximum Working Pressure: 16bar <30 degC, 10 bar 30 ~ 85 degC

    Operating Temperature Range: -10 ~ +85 degC

    Valves are manufactured to EN1213

    Sealing rings: PTFE

    Male Thread Connection are manufactured to ISO228

    Body Material: HPb59-T

    WRAS Approved




Technical specification
  • Unique ref.30736_Hose_Union_Bib_Tap
  • Product familyVNB - Valves & Brassware
  • Product groupSCK - Stop Cocks
  • TypeObject (single object)
  • Date of publishing2018-09-25
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Europe
Ireland
United Kingdom