Publish your products
Compression Stop Cock WRAS Approved 15 & 22mm 36384, 36385
Brymec

Compression Stop Cock WRAS Approved 15 & 22mm 36384, 36385

Compression Stop Cock

  • Available in 15 & 22mm Compression fitting
  • Brass body with compression ends for copper pipework
  • WRAS Approved
Specification
  • Notes: For further information please contact Brymec Technical Dept

    Type: Compression Stop Cock

    Field of Application: Water

    Maximum Working Pressure: 16bar <30 degC, 10 bar 30 ~ 85 degC

    Operating Temperature Range: -10 ~ +85 degC

    Valves are manufactured to EN1213

    Compression connection complys with EN1254-2

    Sealing rings: PTFE

    Body Material: HPb59-T

    WRAS Approved




Technical specification
  • Unique ref.36384_36385_Compression_Stop_Cock_WRAS_Approved
  • Product familyVNB - Valves & Brassware
  • Product groupSCK - Stop Cocks
  • TypeObject (single object)
  • Date of publishing2018-09-25
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit