Publish your products
Mezzo Series
Mezzo Series
Mezzo Series
Mezzo Series
Mezzo Series
Mezzo Series

    Mezzo Series

    Harmonize your waste diversion with the Mezzo Series. Choose between a single top-hinged lid or multi-hinged lids access and various restrictive openings to increase diversion rates. The Mezzo Series is a client favorite that is sure to maximize the success of your program.

    • Easy to open hinged lid paired with patent pending ergonomic liners that rest on the side of the container provide stress-free servicing.
    • Durable steel body built with structural reinforcements.
    • Fingerprint resistant white bodies with multiple colored lids ensure a clean cosmetic look.
    • Available in double or triple streams.
    Specification
    • Measurements

      Capacity: 30-45 gal

      Unit Height: 30.625 in

      Unit Width: 26.875-39.8125 in

      Unit Depth: 15 in

      Unit Weight: 39-66 lbs

      VARIOUS LID OPTIONS AVAILABLE - See our website for details

    Technical specification
    • Unique ref.mezzo-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-06
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit