Publish your products
Cablofil CF Series Open Cable Management
Cablofil

Cablofil CF Series Open Cable Management

2.9 out of 5 stars2.9(17 reviews)


Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Features & Benefits:
  • Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
  • Smooth and round wire mesh: to resist dirt and dust build-up.
  • Cable tray straight sections: come in easy to handle standard 10' lengths.
  • Large mesh size (2" wide by 4" long): allows cable installers to route cables in and out at any point without cutting the tray; 1" to 6" high flange side of the tray prevents cables from falling off.
  • Dimensions are nominal: other sizes available on request.
  • Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.

Specifications
Construction Information:
  • Material: Steel

Dimensions:
  • Depth (U S): 1"

Buy American Act Compliance:
  • Country of Origin: MULTIPLE
  • Buy American Act Status: Exception


Notes: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.
www.legrand.ca
Technical specification
  • Unique ref.cablofil-cf-tray
  • Product familyCable Trays and Horizontal Racks
  • Product groupCF Series Wire Cable Tray
  • TypeObject (single object)
  • Date of publishing2013-04-29
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameCable accessories
  • UNSPSC code26121630
  • Uniclass 2015 CodePr_65_70_11_17
  • Uniclass 2015 DescriptionCable trays
  • CSI MasterFormat 2014 Code27 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
  • OmniClass Number23-37 11 13
  • OmniClass TitleCommunication Cable Trays

Region availability

Europe North America Asia Africa South America Oceania
Åland Islands
Anguilla
Armenia
Algeria
Argentina
American Samoa
Albania
Antigua and Barbuda
Azerbaijan
Angola
Bolivia
Australia
Andorra
Aruba
Bangladesh
Benin
Brazil
Cook Islands
Austria
Barbados
Bhutan
Botswana
Chile
Federated States of Micronesia
Belarus
Belize
British Indian Ocean Territory
Burkina Faso
Colombia
Fiji
Belgium
Bermuda
Brunei
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Virgin Islands
Cambodia
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Canada
China
Cape Verde
French Guiana
Kiribati
Croatia
Caribbean Netherlands
Christmas Island
Central African Republic
Guyana
Marshall Islands
Cyprus
Cayman Islands
Cocos (Keeling) Islands
Chad
Paraguay
Nauru
Czech Republic
Collectivity of Saint Martin
Georgia
Comoros
Peru
New Caledonia
Denmark
Costa Rica
Hong Kong
Côte d'Ivoire
Suriname
New Zealand
Estonia
Cuba
India
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Curaçao
Indonesia
Djibouti
Venezuela
Norfolk Island
Finland
Dominica
Japan
Equatorial Guinea
Northern Mariana Islands
France
Dominican Republic
Kazakhstan
Eritrea
Palau
Germany
El Salvador
Kyrgyzstan
Eswatini
Papua New Guinea
Gibraltar
Greenland
Laos
Ethiopia
Pitcairn Islands
Greece
Grenada
Macau
Gabon
Samoa
Guernsey
Guadeloupe
Malaysia
Ghana
Solomon Islands
Hungary
Guatemala
Maldives
Guinea
Timor-Leste
Iceland
Haiti
Mongolia
Guinea-Bissau
Tokelau
Ireland
Honduras
Myanmar (Burma)
Kenya
Tonga
Isle of Man
Jamaica
Nepal
Lesotho
Tuvalu
Italy
Martinique
North Korea
Liberia
United States Minor Outlying Islands
Jersey
Mexico
Pakistan
Libya
Vanuatu
Latvia
Montserrat
Philippines
Madagascar
Wallis and Futuna
Liechtenstein
Nicaragua
Singapore
Malawi
Lithuania
Panama
South Korea
Mali
Luxembourg
Puerto Rico
Sri Lanka
Mauritania
Malta
Saint Kitts and Nevis
Taiwan
Mauritius
Moldova
Saint Lucia
Tajikistan
Mayotte
Monaco
Saint Pierre and Miquelon
Thailand
Morocco
Montenegro
Saint Vincent and the Grenadines
Turkmenistan
Mozambique
Netherlands
Saint-Barthélemy
Uzbekistan
Namibia
North Macedonia
Sint Maarten
Vietnam
Niger
Norway
The Bahamas
Nigeria
Poland
Trinidad and Tobago
Republic of the Congo
Portugal
Turks and Caicos Islands
Reunion
Romania
U.S. Virgin Islands
Rwanda
Russia
United States
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit