Publish your products
SEP4™ 4-in-1 Magnetic Hydraulic Separators (union, 1-2")

SEP4™ 4-in-1 Magnetic Hydraulic Separators (union, 1-2")

Combination air, dirt, hydraulic and magnetic separator.

Epoxy resin coated steel body.
HDPE internal coalescing element, removable for cleaning.
Pre-formed insulation.

Max working pressure: 150 psi
Working temp range: 32˚ - 210˚F
Working temp range without insulation: 32˚ - 230˚F

Particle separation capacity: to 5 μm (0.2 mil)
Ferrous impurities separation efficiency: 100%
Air separation efficiency: 100% to microbubble level.

Complete with union connections.
Thermowell tap: ½" female


keycode:549596A

Visit bim.caleffi.com to stay updated.
Specification
  • Function The multifunction hydraulic separator combines different functional components, each of them to satisfy specific needs of air conditioning system circuits. It is supplied complete with hot pre-formed shell insulation to ensure perfect thermal insulation when used with both hot and chilled water. The device is designed to carry out the following functions: - Hydraulic separation To keep connected hydraulic circuits totally independent from each other. - Deaeration Utilises the combined action of several physics principles: the widening of the cross section decreases the flow velocity and the technopolymer mesh creates whirling movements so as to facilitate the release of micro-bubbles. The bubbles, fusing with each other, increase in volume and, rising towards the top of the unit, are released through a float-operated automatic air vent. - Dirt separation The dirt separator separates and collects any impurities in the circuits as they collide with the surface of the internal element. - Removal of magnetic particles The special patented magnetic system also attracts ferromagnetic impurities in the water: the ferromagnetic particles are trapped in the collection zone, meaning they are prevented from being recirculated.
Technical specification
  • Unique ref.5495_SEP4
  • Product familyHVAC
  • Product groupComponents for central heating systems
  • TypeObject (single object)
  • Date of publishing2019-03-12
  • Edition number2
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEC010579
  • ETIM NameWater separator, steam and compressed air
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_55
  • Uniclass 2015 DescriptionPiped supply systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States