Publish your products
ICECAL® - Garden tap, ball type, with anti-freeze safety device
Caleffi

ICECAL® - Garden tap, ball type, with anti-freeze safety device

4.6 out of 5 stars4.6(10 reviews)
Garden tap, ball type, with anti-freeze safety device. Brass body. Chrome plated. Stainless steel lever and fixing nut. Hose connection for Ø 15 mm pipe. Max. working pressure: 10 bar. Ambient temperature range: -30–90 °C. Opening temperature: 3 °C. Closing temperature: 4 °C.
Specification
  • The anti-freeze safety device prevents ice build-up in domestic water circuits, avoiding possible damage to water storages and pipes in hydraulic, solar and irrigation systems. When the minimum ambient operating temperature is reached, it automatically opens so that a minimum quantity of water may flow toward the drain, enabling a small continuous inflow of water; this prevents water from freezing inside the pipe. When the ambient temperature increases or in the event of contact with warmer water, the opposite action occurs, causing the device to shut off and circuit normal operating conditions to be restored. A particular product has been developed by combining the freeze protection device with a garden tap, ball-type, specifically constructed for these installations
Technical specification
  • Unique ref.603450
  • Product familyHVAC
  • Product groupOther
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_40_20_87_33
  • Uniclass 2015 DescriptionGarden taps
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Europe
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Moldova
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit