Publish your products
Pre-assembled distribution manifold - NA Market
Caleffi

Pre-assembled distribution manifold - NA Market

Distribution manifolds for radiant panel systems are used to optimally distribute the heating fluid in floor heating system circuits and ultimately improve the control of heat emission from the panels. The manifolds ensure that the flow to each circuit is regulatedprecisely and also control the shut-off, venting and automatic removal of air from the system. The 663A series assembly consists of return distribution manifold complete with built-in shutoff valves suitable for thermo-electric actuators and supply distribution manifold complete with manually adjustable balancing valves. Includes 1" or 1 1/4" NPT inlet and outlet ball valves.

Visit bim.caleffi.com to stay updated.
See Revit Content Instruction Guide pdf at www.calefii.com for code 663A Manifold.

Revit Family includes select-ability for the following options:
-Distribution outlet fitting connections
-Thermo-electric actuators

Specification
  • Pre-assembled distribution manifold for radiant panel systems with 3 to 13 outlets.

    Cast brass body. EPDM seals.
    1 1/4" threaded Female connections. 3/4" Male outlet connections for self-adjusting PEX fittings. Medium: water, glycol
    solutions. Maximum percentage of glycol: 50%. Maximum working pressure 150 psi (10 bar). Temperature range 32 to
    210 degrees F (0 to 98 degrees C). Air vent maximum discharge pressure 35 psi (2.5 bar).
    Consists of:
    - Supply manifold;
    - Return manifold complete with shut-off valves for use with thermo-electric actuator;
    - Pair of end fittings consisting of a fitting with automatic air vent and drain cock;
    - Pair of shut-off ball valves complete with port for optional temperature gauge;
    - Pair of mounting brackets.

Technical specification
  • Unique ref.663A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-12-22
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit