Publish your products
Centrifugal Upblast Belt Drive Fan, NCA Series

Centrifugal Upblast Belt Drive Fan, NCA Series

4.1 out of 5 stars4.1(9 reviews)
  • Air Volume: 400 - 20000 cfm
  • Maximum SP: 2.75" wg. @ standard air density

    FEATURES & BENEFITS
  • A wide variety of motors are available to meet specific application needs.
  • Heavy duty construction, durable and weather resistant.
  • Non-overloading backward inclined wheels, blades and inlets fabricated from 3003-H14 aluminum.
  • Wall mount applications, units up to 24" nominal wheel can be wall mounted.
  • Forced fresh air through the motor compartment cools motor and ensures long motor life.
  • Quick release latches allow for easy access to motor compartment.
  • Variable pitch motor pulley allows for field adjustment and system balancing.
  • High efficiency combined with low tip speeds result in quiet operation.
  • Standard emergency disconnect switch.

    OPTIONS
  • Gravity Damper. (UL 705 Only)
  • Motorized Damper. (UL 705 Only)
  • Wall Mount Sleeve.
  • Roof Curb. (Vented & Non-Vented)
  • Grease Collection Box.
  • Bird Screen. (UL 705 Only)
  • Base Hinging Kit or Hinged Sub Base. (for NFPA96 compliance)
  • Extra Set of V-Belts
  • Combination package that includes a supply fan mounted on the same roof curb.

    CERTIFICATIONS
    CaptiveAire Systems, Inc. certifies that Models NCA08FA thru NCA36FA shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and Publication 311, and comply with the requirements of the AMCA Certified Rating Program.

    Models NCA08FA thru NCA36FA are ETL Listed under file numbers 3049729-001 and 3049729-002 and comply with UL705 (electrical) and UL762 Standards and CSA Std C22.2, No 113.
  • Technical specification
    • Unique ref.captiveaire-012
    • Product familyHVAC
    • Product groupCentrifugal Fans
    • TypeObject (single object)
    • Date of publishing2011-09-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 DescriptionMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States