Publish your products
ThermaThin™ 7 Polyiso Insulation
ThermaThin™ 7 Polyiso Insulation

    ThermaThin™ 7 Polyiso Insulation

    ThermaThin 7 is a next generation rigid roof insulation panel engineered with an advanced closed cell polyisocyanurate foam core formulated to deliver R7 per inch, providing significantly improved thermal efficiency over other insulation products. Each panel is bonded on both sides to high performance glass reinforced or coated glass facers designed for durability, consistent adhesion performance, and compatibility across Carlisle single-ply roofing systems. ReadyFlash® Technology is a standard feature of ThermaThin 7 that allows the contractor to manipulate flash-off times by choosing which side of the insulation board to apply membrane adhesives. ReadyFlash features a dark facer on one side of the insulation board and a light facer on the other.

    ThermaThin 7 is designed for contractors seeking higher thermal value in thinner assemblies, optimized system performance, and improved design flexibility, making it ideal for space constrained roof sections, energy sensitive projects like cold storage, and premium building applications.

    Features and Benefits

    • Delivers R7 per inch, enabling thinner roof assemblies with superior energy performance
    • Zero ozone depleting components, HFC- and HCFC-free formulation
    • Ideal for cold storage facilities, high R-value commercial buildings, and roofs requiring thin, high efficient insulation layers
    Specification
    • Panel Characteristics

      • Available in 4' x 4' (1220 mm x 1220 mm) and 4' x 8' (1220 mm x 2440 mm) panels in thicknesses of 1.45" (37 mm) through 2.5" (64 mm). 
      • Available with glass-reinforced felt (GRF) or coated glass facer (CGF) on both sides of the insulation board.

      Carlisle SynTec Systems’ focus has always been innovation to solve problems, improve performance, reduce labor, and above all, improve sustainability. Carlisle is committed to driving sustainable and efficient processes in the design and manufacturing of our products.

      • Zero ozone depleting components, HFC- and HCFC-free formulation
      • Up to 34% recycled content by weight (18.8% post-consumer)
      • Contributions to LEED® and Green Globes® certification requirements»End-of-life job-site disposal options available for reuse/repurposing
      • Highest R-value per inch, providing maximum energy savings and CO2emissions avoidance

      Codes and Compliance

      • ASTM C1289, Type II, Class 1 (GRF) or Class 2 (CGF), Grade 2 (20 psi)
      • International Building Code (IBC) Section 2603»UL Standard 790, 263, and 1256: Component of Class A Roof Systems (refer to UL Roof Materials’ system directory
      • FM® Standards 4450/4470: Class 1 approval for steel roof-deck constructions (refer to FM RoofNavSM)
    Technical specification
    • Unique ref.thermathin-7-polyiso-insulation
    • Product familyRoofing-Products
    • Product groupInsulation
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainPolyisocyanurate PIR
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationRoof
    • ETIM CodeEG020500
    • ETIM NameBuilding - insulation material
    • Uniclass 2015 CodePr_25_31_28_65
    • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam insulation
    • CSI MasterFormat 2014 Code07 21 13.13
    • CSI MasterFormat 2014 TitleFoam Board Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit