Publish your products
Vertigo - Ardoise de toiture
Vertigo - Ardoise de toiture
Vertigo - Ardoise de toiture
Vertigo - Ardoise de toiture
Vertigo - Ardoise de toiture
Vertigo - Ardoise de toiture
Vertigo - Ardoise de toiture
Vertigo - Ardoise de toiture
    Cedral

    Vertigo - Ardoise de toiture

    Whether avant-garde or traditional, Vertigo slate offers a new solution for cladding and roofing. Its small format fits perfectly into any space, like a protective second skin, creating continuity between roof and façade.

    The range of colours in the Vertigo range, combined with the different installation methods, offers a host of possibilities and total architectural freedom, for both new-build and renovation projects.

    Vertigo slate comes with a 15-year guarantee on product characteristics and colour.

    Vertigo is available in 3 colours: Anthracite, Zinc Grey and Terracotta.

    Specification
    • Vertigo slates can be used for both roofing and ventilated cladding.

      For roofing, Vertigo slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 40.13 "Fibre cement slate roofing". Vertigo slate is laid with a horizontal profile. Vertigo slate is laid in accordance with DTA 5.1/18-2564_ Version in force.

      For ventilated cladding, Vertigo slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 45.4 part P 1-1-5 "Insulation thermique par l'extérieur en bardage rapporté avec lame d'air ventilée", excluding cassette installation. excluding cassette installation, which must be requested from the Technical Department.

    Technical specification
    • Unique ref.couv-vertigo
    • Product familyRoof
    • Product groupRoof slates
    • TypeObject (single object)
    • Date of publishing2024-07-29
    • Edition number1
    • Height (mm)600
    • Width (mm)300
    • Depth (mm)4
    Related
    • Material mainFibercement
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.62
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 30 00
    • CSI MasterFormat 2014 TitleSteep Slope Roofing
    • OmniClass Number23-13 39 19 11
    • OmniClass TitleRoof Slates

    Region availability

    Europe
    France