Publish your products
ACESSO hinged bath grab bar 745
Celite
Archived

ACESSO hinged bath grab bar 745

4.8 out of 5 stars4.8(5 reviews)
ACESSO hinged bath grap bar 745
Technical specification
  • Unique ref.B5006CXCR0
  • Product familyACESSO
  • Product groupgrab bar
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
  • Height (mm)238
  • Width (mm)103
  • Depth (mm)745
Related
  • Material mainChrome
  • Designed inBrazil
  • Manufactured inChina
  • Weight Net (Kg)1.9
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit