We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Cembrit Patina Inline P 545

Unique ref.: patina_p-inline-545
Brand: Cembrit
Product family: Facade
Product group: Boards
Date of publishing: 2019-12-18
Edition number: 1
Type: Building Material
Download (3)

Cembrit Patina Inline - Walking the line between shadow and light

The latest addition to the Patina design line, is Cembrit Patina Inline – a facade board that represents strength and durability of fibre cement. The authentic facade board will patinate over time as the seasons change and years pass, enriching its natural appearance, bringing in a significant play of shades, while combining the horizontal and vertical installation of these boards. The facade will gradually acquire a distinctive patina.  Cembrit Patina Inline gives a 3D effect to your building with its milled linear grooves. 

Special product characteristics:
• Through-coloured boards, non-combustible in nature, offering fire safety
• Low requirement of repair and maintenance 
• Possibility to enhance the lines in your building design

Cembrit Patina Inline is available in four dimensions:

1192x2500/3050 mm 1250x2500/3050 mm Please note that the 1192 mm and 1250 mm board cannot be combined as the widths of milled lines are slightly different. 

Thickness of the board is 9.5mm and the bottom of the grove is 8.0mm 


Material main: Fibercement
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - External Walls
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5
Uniclass 1.4 Description: Coverings, claddings, linings
Uniclass 2.0 Code: SS-25-20-90-30
Uniclass 2.0 Description: Fibre Cement Slate Cladding Systems
This product is available in:
Africa
  • Morocco
Asia
  • Hong Kong
  • South Korea
  • Thailand
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • United Kingdom
Middle East
  • Israel
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Mexico
  • United States
Oceania
  • Australia
South America
  • Chile
  • Colombia
  • Peru
  • Suriname

BIMobject SEEK Properties

Walls - External Walls

Name Value
Height 2500 mm — 3050 mm
Intended Function Facade board
Material Fibercement
Panel Thickness 8 mm
Panel Width 1192 mm — 1250 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Fibercement

System Family Properties

MaterialProperties

Name Value
M Fire Rating A2-s1, d0

SystemFamilyProperties

Name Value
M Fire Rating A2-s1, d0
Thickness 8 mm

BIMobject®