Publish your products
Swisspearl Patina Rough P 070
Swisspearl Patina Rough P 070
Swisspearl Patina Rough P 070
Swisspearl Patina Rough P 070
    Archived

    Swisspearl Patina Rough P 070

    Cembrit Patina Rough – Smooth on the outside. Tough on the inside.

    Cembrit Patina Rough is a thorough-coloured facade board that has a tough, textured surface. With the high-quality fibre cement as one of its key strength, Cembrit Patina Rough is a product, ideal for both exterior and interior facade solutions. Patina Rough comes in two colour variants, adding a vibrant look and character to your building design. Every Cembrit Patina Rough facade board has an expression that exudes character and style. Having a high resistance towards moisture and dirt, Patina Rough is protected with an efficient surface treatment. 

    Special product characteristics:
    • Sand-blasted, stone-effect finish
    • Eroded surface as if formed by nature
    • Different combination of design options with Patina Original

    Technical specification
    • Unique ref.patina_p-rough-070
    • Product familyFacade
    • Product groupBoards
    • TypeBuilding Material
    • Date of publishing2019-12-18
    • Edition number1
    Related
    • Material mainFibercement
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationCovering
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit