Publish your products
125mm Ubbink Aerfoam Insulated Duct 2m

125mm Ubbink Aerfoam Insulated Duct 2m

The Ubbink Aerfoam 125 mm Duct is made of expanded polyethylene (EPE), which minimizes the risk of condensation and energy loss. It is very light and extremely easy and safe to install. All Aerfoam parts connect to each other using strong, airtight mechanical connections. They can also be securely mounted to walls or ceilings using brackets. Aerfoam is ideal for both central mechanical ventilation and domestic hot water heat pump systems.

  • Insulated to minimize the risk of condensation and energy loss.
  • Easy mechanical connection and mounting.
  • Lightweight and easy to cut, ensuring quick installation.
  • Impact resistant.
Specification
  • Specifications

    • Duct diameter: 125 mm

    • Length: 2 m

    • Insulation: Aerfoam integrated thermal insulation

    • Material: High-performance polymer duct with foam insulation

    • Application: Mechanical ventilation systems

    • Installation: Push-fit connection compatible with Aerfoam system components

    • Suitable for: Supply and exhaust air distribution

Technical specification
  • Unique ref.125mm-aerfoam-insulated-duct-2m
  • Product familyAir Ventilation System
  • Product groupAerfoam Insulated Mass Flow Ductwork
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States