Publish your products
4" Wall Plate Square Plastic (Black)

4" Wall Plate Square Plastic (Black)

InnoFlue Wall Plates blend functionality and visual appeal to augment the the flue gas system. Engineered with a focus on design and durability, this wall plate not only serves its purpose but also adds a touch of style. InnoFlue Wall Plates install quickly and easily utilizing a design that simplifies mounting and positioning. Effortlessly conceal exhaust vents and provide a clean and unobtrusive appearance with InnoFlue Wall Plates.

  • Sleek appearance augments exhaust run.
  • Lightweight and durable.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name4" Wall Plate Square Plastic (Black)Trade nameInnoFlueGTIN0815010016640Part number250410203970TechnicalColorBlackMaterialPPDimensionsLength gross177.8 mm / 7 inchHeight16.51 mm / 0.6 inchDiameter flue pipe110 mm / 4 inchWidth177.8 mm / 7 inchNet weight0.09 kg / 0.2 lbsLogisticalIntrastat4016935050Base unit packagingUnpackedPackaging / Trade length177.8 mm / 7 inchPackaging / Trade height16.51 mm / 0.6 inchNumber per packaging1Gross weight0.09 kg / 0.2 lbsPackaging / Trade width177.8 mm / 7 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.4-wall-plate-square-plastic-black
  • Product familyAccessories
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States