Publish your products
8" Chimney Cover SS w/ 20" PPs End Pipe

8" Chimney Cover SS w/ 20" PPs End Pipe

Rated to 230°F (110°C), InnoFlue Stainless Steel Chimney Covers install quickly and come with standard InnoFlue Polypropylene End Pipes. Both components seamlessly help to terminate the exhaust run with precision and pleasing aesthetics. Evaluated to UL1738 and ULCS636, InnoFlue Stainless Steel Chimney Covers (with supplied InnoFlue End Pipes) provide a termination solution on the roof.

  • Supplied End Pipe safely and easily terminates exhaust run.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name8" Chimney Cover SS w/ 20" PPs End PipeAccessories in packageFastening materialPart number250407502820GTIN0815010016299Trade nameInnoFlueTechnicalColorSilverMaterialStainless steelBird protectionFlashing materialStainless steelSystem typeSingle wallMaterial flue pipePPsFlashingDimensionsLength gross508 mm / 20 inchHeight500 mm / 19.7 inchDiameter flue pipe200 mm / 8 inchWidth500 mm / 19.7 inchNet weight3.757 kg / 8.3 lbsLogisticalIntrastat7326908588Base unit packagingUnpackedPackaging / Trade length508 mm / 20 inchPackaging / Trade height500 mm / 19.7 inchNumber per packaging1Gross weight3.757 kg / 8.3 lbsPackaging / Trade width500 mm / 19.7 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.8-chimney-cover-ss-w--20-pps-end-pipe
  • Product familyTerminations
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States