Publish your products
Ubbink Aerfoam 125mm Wall Bracket

Ubbink Aerfoam 125mm Wall Bracket

The Ubbink Aerfoam 125 mm Wall Bracket can be used to mount ducts and fittings of the same diameter to walls or ceilings.

  • Designed for quick and simple installation.
  • Provides strong and stable support for Aerfoam ducts.
  • Matches Aerfoam duct dimensions for a perfect fit.
Specification
  • Specifications

    • Compatible duct diameter: 125 mm

    • Function: Wall mounting support

    • Material: Reinforced polymer bracket

    • Installation: Wall mounted support

    • Application: Securing Aerfoam ductwork in ventilation installations

Technical specification
  • Unique ref.aerfoam-125mm-wall-bracket
  • Product familyAir Ventilation System
  • Product groupAerfoam Insulated Mass Flow Ductwork
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC010536
  • ETIM NameSolar boiler mounting bracket
  • Uniclass 2015 CodePr_65_52_61
  • Uniclass 2015 DescriptionPipe accessories
  • CSI MasterFormat 2014 Code23 05 29
  • CSI MasterFormat 2014 TitleHangers and Supports for HVAC Piping and Equipment
  • OmniClass Number23-33 19 00
  • OmniClass TitleCooling and Freeze Components

Region availability

North America
Canada
United States