Publish your products
Botellero

Botellero

Botellero cerámico de arcilla cocida de medidas 45x24x12 cm., con capacidad para alojar 4 botellas y posibilidad de apilado.

Technical specification
  • Unique ref.Botellero_4
  • Product familySpecial Products
  • Product groupFurniture
  • TypeObject (single object)
  • Date of publishing2021-04-26
  • Edition number1
  • Height (mm)120
  • Width (mm)450
  • Depth (mm)240
Related
  • Material mainFireclay
  • Material secondaryFireclay
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)8.856
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Portugal
Spain