Publish your products
Macerata Avellana 30X60
Macerata Avellana 30X60
Macerata Avellana 30X60
Macerata Avellana 30X60
Macerata Avellana 30X60
Macerata Avellana 30X60
Macerata Avellana 30X60
Macerata Avellana 30X60

    Macerata Avellana 30X60

    Inspired by wood, thanks to its finish, design, and color, this product has become the ideal ceramic tile when you want to reproduce the style of wood. In addition, its strip format fills spaces with greater realism.
    Specification
    • Name: MACERATA AVELLANA 30X60 PRIMERA. Format: M 30 cm x 60 cm - Modular. Manufacturing size is 30.3 cm x 60.4 cm. Use: Tiles suitable for floor use. Floor products can also be used on walls. Installation Areas: All areas of the home except for the kitchen, bathrooms, and balconies. Residential stairs require the use of safety tape or profiles. ANSI Classification: Class 1 - Interior Dry (per ANSI A326.3 standard). Traffic: General Residential. Thickness: 0.83 cm
    Technical specification
    • Unique ref.201382-macerata-avellana-30x60
    • Product familyMadera
    • Product group30x60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela