Inspired by wood, thanks to its finish, design, and color, this product has become the ideal ceramic tile when you want to reproduce the style of wood. In addition, its strip format fills spaces with greater realism.
Specification
Name: MACERATA MARFIL 30X60 PRIMERA.
Format: M 30 cm x 60 cm - Modular. Manufacturing size is 30.3 cm x 60.4 cm.
Use: Tiles suitable for floor use. Floor products can also be used on walls.
Installation Areas: All areas of the home except for the kitchen, bathrooms, and balconies. Residential stairs require the use of safety tape or profiles.
ANSI Classification: Class 1 - Interior Dry (per ANSI A326.3 standard).
Traffic: General Residential.
Thickness: 0.83 cm.