Publish your products
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101
Bosco Light 31X101

    Bosco Light 31X101

    "There is something about wood that connects us to the essential. To the calm of the forest, to the welcoming silence, to that feeling of returning to a place that already feels like home. Bosco was born from that inspiration: from the texture that embraces, the color that comforts, the floor that holds the footsteps of a simple but full life. Because a space doesn't need to be perfect to feel perfect... it just needs to resemble you a little more. "
    Specification
    • Name: BOSCO LIGHT 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for floor use. Floor products can also be used on walls. Installation Areas: All internal areas of the home, except for bathrooms, showers, and balconies. Stairs must be used with a safety profile or tape. ANSI Classification: Class 1 - Interior Dry (per ANSI A326.3 standard). Traffic: General Residential. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203182-bosco-light-31x101
    • Product familyMadera
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela