Publish your products
Berlino Arena 60X60
Berlino Arena 60X60
Berlino Arena 60X60
Berlino Arena 60X60
Berlino Arena 60X60

    Berlino Arena 60X60

    Berlino Arena 60x60 combines warmth and neutrality on a surface built to withstand both time and traffic. Its inviting tone brings balance to corporate and residential spaces, conveying confidence and serenity in every environment.
    Specification
    • Name: BERLINO ARENA 60X60 PRIMERA EXC CORP. Format: M 60 cm x 60 cm - Modular (Manufacturing size: 60.7 cm x 60.7 cm) . Use: Tiles suitable for use on floors , and they can also be used on walls. Installation Areas: All internal areas of the home, excluding bathrooms, showers, and balconies. Includes lobbies, foyers, waiting rooms, private offices, and low-traffic commercial premises without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203210-berlino-arena-60x60
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit