Publish your products
Diamante Celestini 60X60 Rectified
Diamante Celestini 60X60 Rectified
Diamante Celestini 60X60 Rectified
Diamante Celestini 60X60 Rectified
Diamante Celestini 60X60 Rectified
Diamante Celestini 60X60 Rectified

    Diamante Celestini 60X60 Rectified

    Discover excellence in ceramic tiles with Diamante Celestini, the jewel of our renowned line. These exclusive dark gray ceramic floors stand out for their high gloss, durability, and resistance, making them the perfect choice for any space, whether at home or in businesses such as restaurants, offices, hotels, boutiques, banks, hair salons, and ice cream shops. Discover perfection in every tile with Diamante Celestini, the high-quality, durable, and guaranteed ceramic option. Elevate your spaces with the excellence of dark gray, creating modern and resistant environments.
    Specification
    • Name: DIAMANTE CELESTINI CYR 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (not applicable for airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.230029-diamante-celestini-60x60-rectified
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit