Publish your products
Caristo 60X60 Rectified
Caristo 60X60 Rectified

    Caristo 60X60 Rectified

    “The majesty of Cipolino marble in your spaces.” Inspired by the nobility of Cipolino marble, quarried on the Greek island of Euboea, this 60x60 ceramic tile recreates the beauty of its gray veins and dark base in a high-gloss Cristal Lux finish. Its classic format and elegant design make it a timeless choice for homes and commercial projects seeking a touch of distinction. Revive the grandeur of classical architecture in your floors with this glossy tile. "
    Specification
    • Name: CARISTO 60X60 CYR PRIMERA. Format: 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (does not apply to airports). ANSI Classification: Class 1 - Interior Dry. Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm.
    Technical specification
    • Unique ref.231072-caristo-60x60-rectified
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit